JAJSJW8D september 2013 – april 2023 BQ24296 , BQ24297
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VREG[5] | VREG[4] | VREG[3] | VREG[2] | VREG[1] | VREG[0] | BATLOWV | VRECHG |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write |
BIT | FIELD | TYPE | RESET | DESCRIPTION | NOTE |
---|---|---|---|---|---|
Charge Voltage Limit | |||||
Bit 7 | VREG[5] | R/W | 1 | 512 mV | Offset: 3.504 V Range: 3.504 V – 4.400 V Default: 4.208 V (101100) |
Bit 6 | VREG[4] | R/W | 0 | 256 mV | |
Bit 5 | VREG[3] | R/W | 1 | 128 mV | |
Bit 4 | VREG[2] | R/W | 1 | 64 mV | |
Bit 3 | VREG[1] | R/W | 0 | 32 mV | |
Bit 2 | VREG[0] | R/W | 0 | 16 mV | |
Bit 1 | BATLOWV | R/W | 1 | 0 – 2.8 V, 1 – 3.0 V | Default: 3.0 V (1) (pre-charge to fast charge) |
Battery Recharge Threshold (below battery regulation voltage) | |||||
Bit 0 | VRECHG | R/W | 0 | 0 – 100 mV, 1 – 300 mV | Default: 100 mV (0) |