VBUS_VALID |
VBUS Valid threshold |
Rising VBUS threshold |
|
3.5 |
|
V |
VOH |
CHG_DET |
CHG_DET |
IOH = –2 mA |
3.5 |
|
VBUS(1) |
V |
VOL |
CHG_DET, SW_OPEN, CHG_AL_N |
CHG_DET, SW_OPEN, CHG_AL_N |
IOL = 2 mA |
|
|
0.4 |
V |
VIH |
High-level input voltage |
GOOD_BAT |
|
1.1 |
|
|
V |
VIL |
Low-level input voltage |
|
|
|
0.5 |
V |
RPD |
Internal pull-down resistance |
|
|
950 |
|
kΩ |
tDBP |
Dead battery provision timer |
|
|
32 |
45 |
Mins |
VUSBIO |
Analog signal range |
DM_CON, DP_CON, DM_HOST, DP_HOST |
|
0 |
|
3.6 |
V |
RON |
ON-state resistance |
VDM_HOST and VDP_HOST = 0 to 3.6 V, IDP_CON and IDM_CON = –2 mA |
|
6 |
8 |
Ω |
RON(flat) |
ON-state resistance flatness |
|
1.1 |
2.4 |
Ω |
ΔRON |
ON- state resistance match between channels |
VDM_HOST and VDP_HOST = 0.4 V, IDP_CON and IDM_CON = –2 mA |
|
0.5 |
|
Ω |
ICC-SW (ON) |
Current consumption |
VVBUS = 5 V, USB Switch ON; VIH(GOOD_BAT)= 1.1 V |
|
250 |
350 |
µA |
VVBUS = 5 V, USB Switch ON; VIH(GOOD_BAT) = 2.5 V |
|
80 |
115 |
µA |
ICC-SW (OFF) |
Current consumption with USB switch off |
VVBUS = 5 V; USB Switch OFF |
|
45 |
75 |
µA |
IUSBI/O (ON) |
Output port leakage current with USB switch on |
VI = OPEN, VO = 0.3 V or 2.7 V, Switch ON |
|
50 |
90 |
nA |
IUSBI/O (OFF) |
Leakage current with USB switch off |
VI = 0.3 V, VO = 2.7 V or VI = 2.7 V, VO = 0.3 V, Switch OFF |
|
45 |
75 |
nA |
CI(OFF) |
Capacitance with USB switch off |
DP_HOST, DM_HOST |
DC bias = 0 V or 3.6 V, f = 10 MHz, Switch OFF |
|
2 |
|
pF |
CO(OFF) |
Capacitance with USB switch off |
DP_CON, DM_CON |
|
10 |
|
pF |
CI(ON) |
Capacitance with USB switch on |
DP_HOST, DM_HOST |
DC bias = 0 V or 3.6 V, f = 10 MHz, Switch ON |
|
11 |
|
pF |
CO(ON) |
Capacitance with USB switch on |
DP_CON, DM_CON |
|
11 |
|
pF |
BW |
Bandwidth |
RL = 50 Ω, Switch ON |
|
1 |
|
GHz |
OISO |
Isolation with USB switch off |
f = 240 MHz, RL = 50 Ω, Switch OFF |
|
–26 |
|
dB |
XTALK |
Crosstalk |
f = 240 MHz, RL = 50 Ω |
|
–30.5 |
|
dB |