JAJS436D December 2009 – December 2019 BQ24610 , BQ24617
PRODUCTION DATA.
BQ24600 | BQ24610 | BQ24616 | BQ24617 | BQ24618 | BQ24650 | |
---|---|---|---|---|---|---|
Cell chemistry | Li-Ion/Li-Polymer | Li-Ion/Li-Polymer | Li-Ion/Li-Polymer | Li-Ion/Li-Polymer | Li-Ion/Li-Polymer | Li-Ion/Li-Polymer |
Number of cells in series (minimum to maximum, 4.2 V/cell) | 1 to 6 | 1 to 6 | 1 to 6 | 1 to 5 | 1 to 6 | 1 to 6 |
Charge voltage (minimum to maximum) (V) | 2.1 to 26 | 2.1 to 26 | 2.1 to 26 | 2.1 to 22 | 2.1 to 26 | 2.1 to 26 |
Input voltage range (minimum to maximum) (V) | 5 to 28 | 5 to 28 | 5 to 28 | 5 to 24 | 4.7 to 28 | 5 to 28 |
Input overvoltage (V) | 32 | 32 | 32 | 26 | 32 | 32 |
Maximum battery charging current (A) | 10 | 10 | 10 | 10 | 10 | 10 |
Switching frequency (kHz) | 1200 | 600 | 600 | 600 | 600 | 600 |
JEITA charging temperature profile | No | No | Yes | No | No | No |
DPM | No | IIN DPM | IIN DPM | IIN DPM | IIN DPM | VIN DPM |