JAJSGI6C September 2011 – January 2020 BQ24725A
PRODUCTION DATA.
PARAMETER | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
SMBus TIMING CHARACTERISTICS | ||||||
tR | SCLK/SDATA rise time | 1 | μs | |||
tF | SCLK/SDATA fall time | 300 | ns | |||
tW(H) | SCLK pulse width high | 4 | 50 | μs | ||
tW(L) | SCLK Pulse Width Low | 4.7 | μs | |||
tSU(STA) | Setup time for START condition | 4.7 | μs | |||
tH(STA) | START condition hold time after which first clock pulse is generated | 4 | μs | |||
tSU(DAT) | Data setup time | 250 | ns | |||
tH(DAT) | Data hold time | 300 | ns | |||
tSU(STOP) | Setup time for STOP condition | 4 | µs | |||
t(BUF) | Bus free time between START and STOP condition | 4.7 | μs | |||
FS(CL) | Clock Frequency | 10 | 100 | kHz | ||
HOST COMMUNICATION FAILURE | ||||||
ttimeout | SMBus bus release timeout(2) | 25 | 35 | ms | ||
tBOOT | Deglitch for watchdog reset signal | 10 | ms | |||
tWDI | Watchdog timeout period, ChargeOption() bit [14:13] = 01(3) | 35 | 44 | 53 | s | |
Watchdog timeout period, ChargeOption() bit [14:13] = 10(3) | 70 | 88 | 105 | s | ||
Watchdog timeout period, ChargeOption() bit [14:13] = 11(3) (Default) | 140 | 175 | 210 | s |