JAJSGI6C September 2011 – January 2020 BQ24725A
PRODUCTION DATA.
The BQ24725A supports six battery-charger commands that use either Write-Word or Read-Word protocols, as summarized in Table 2. ManufacturerID() and DeviceID() can be used to identify the BQ24725A. The ManufacturerID() command always returns 0x0040H and the DeviceID() command always returns 0x000BH.
REGISTER ADDRESS | REGISTER NAME | READ/WRITE | DESCRIPTION | POR STATE |
---|---|---|---|---|
0x12H | ChargeOption() | Read or Write | Charger Options Control | 0xF902H |
0x14H | ChargeCurrent() | Read or Write | 7-Bit Charge Current Setting | 0x0000H |
0x15H | ChargeVoltage() | Read or Write | 11-Bit Charge Voltage Setting | 0x0000H |
0x3FH | InputCurrent() | Read or Write | 6-Bit Input Current Setting | 0x1000H |
0XFEH | ManufacturerID() | Read Only | Manufacturer ID | 0x0040H |
0xFFH | DeviceID() | Read Only | Device ID | 0x000BH |