JAJSD89C August 2015 – September 2016 BQ25120 , BQ25121
PRODUCTION DATA.
バッテリは、標準のリチウムイオン充電プロファイルを使用して、プリチャージ、定電流、定電圧の3つのフェーズで充電されます。電圧ベースのJEITA互換バッテリパック・サーミスタ監視入力(TS)が含まれており、バッテリの温度を監視し、バッテリが充電中に安全な温度範囲を逸脱しないよう、充電パラメータを自動的に変更します。充電器は5V USB入力に最適化されており、20V耐圧で、ライン過渡電圧に耐えられます。降圧コンバータは入力またはバッテリから駆動されます。バッテリのみのモードでは、デバイスは最高4.65Vのバッテリから駆動できます。
可変の負荷スイッチにより、使用頻度の低いデバイスを切断し、システムを最適化できます。タイマ付きのマニュアル・リセットにより、ウェークアップおよびリセットを最適化する各種の構成オプションを使用できます。単純な電圧ベースのモニタから、バッテリ・レベル情報がプログラミングしたV(BATREG)の60%から100%まで2%刻みでホストに提供されます。