bq2512xは高度に統合されたバッテリ充電管理ICであり、ウェアラブル・デバイスでよく使われるリニア充電器、レギュレートされた出力、負荷スイッチ、タイマ付きマニュアル・リセット、バッテリ電圧モニタといった機能を内蔵しています。内蔵の降圧コンバータは高効率の低IQスイッチャーで、DCS制御を使用して、最小10µAの負荷電流まで軽負荷時の効率を維持します。動作時およびシャットダウン時の静止電流が小さいため、最大のバッテリ駆動時間が得られます。このデバイスは、5mA~300mAの充電電流をサポートします。入力電流制限、充電電流、降圧コンバータの出力電圧、LDO出力電圧、その他のパラメータは、I2Cインターフェイスからプログラム可能です。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
BQ2512x | DSBGA (25) | 2.50mm×2.50mm |
Changes from B Revision (May 2016) to C Revision
Changes from A Revision (August 2015) to B Revision
Changes from * Revision (August 2015) to A Revision