JAJSLT5A january 2018 – may 2021 BQ25123
PRODUCTION DATA
Memory location 0x01h, Reset State: xxxx 0000
7 (MSB) | 6 | 5 | 4 | 3 | 2 | 1 | 0 (LSB) |
x | x | x | x | 0 | 0 | 0 | 0 |
R | R | R | R | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
B7 (MSB) | VIN_OV | R | x | 1 – VIN overvoltage fault. VIN_OV continues to show fault after an I2C read as long as OV exists. |
B6 | VIN_UV | R | x | 1 – VIN undervoltage fault. VIN_UV is set when the input falls below VSLP. VIN_UV fault shows only one time. Once read, VIN_UV clears until the the UVLO event occurs. |
B5 | BAT_UVLO | R | x | 1 – BAT_UVLO fault. BAT_UVLO continues to show fault after an I2C read as long as BAT_UVLO conditions exist. |
B4 | BAT_OCP | R | x | 1 – BAT_OCP fault. BAT_OCP is cleared after I2C read. |
B3 | VIN_OV_M | R/W | 0 | 1 – Mask VIN overvoltage fault |
B2 | VIN_UV_M | R/W | 0 | 1 – Mask VIN undervoltage fault |
B1 | BAT_UVLO_M | R/W | 0 | 1 – Mask BAT UVLO fault |
B0 (LSB) | BAT_OCP_M | R/W | 0 | 1 – Mask BAT_OCP fault |
If a fault is read on the status register and it is neither of any of the faults in this register or subsequent registers, it indicates an ILIM fault. |