JAJSNV4 June 2022 BQ25172
PRODUCTION DATA
CIN = 1 µF, COUT = 1 µF, VIN = 5 V, VOUT = 3.8 V, Temperature = Ambient (unless otherwise specified)
VIN = 5 V | Temperature = 25ºC |
Charge enabled | ICHG = 0 A |
VIN = 5 V and 12 V | VOUT = 3.8 V and 7.6 V |
TS Pin = LOW | VOUT = 0 V |
VIN = 0 V |