JAJSNV4 June 2022 BQ25172
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
BATTERY CHARGER | |||||
tTS_DUTY_ON | TS turn-on time during TS duty cycle mode | 100 | ms | ||
tTS_DUTY_OFF | TS turn-off time during TS duty cycle mode | 2 | s | ||
tOUT_OCP_DGL | Deglitch time for IOUT_OCP, IOUT rising | 100 | µs | ||
tSAFETY | Charge safety timer accuracy, RTMR = 18kΩ | 9.5 | 10 | 10.5 | hr |
tINTERMITTENT | Commercial Intermittent charge safety timer (NiMH), as percentage of tSAFETY | 20 | % |