JAJSQV7 july 2023 BQ25173-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage | 3.0 | 18 | V | |
VOUT | Output voltage | 0 | 10.5 | V | |
IOUT | Output current | 0.8 | A | ||
TJ | Junction temperature | –40 | 125 | °C | |
CIN | IN capacitor | 1 | µF | ||
COUT | OUT capacitor | 1 | µF | ||
RISET | ISET resistor | 0.375 | 30 | kΩ |