JAJSLQ0 November 2021 BQ25173
PRODUCTION DATA
CIN = 1 µF, COUT = 1 µF, CSC = 25 F, VIN = 5 V (unless otherwise specified)
ICHG = 400 mA |
/CE pulled high | ICHG = 250 mA |
VIN = 5 V → 20 V | ICHG = 400 mA |
VOUT = 4.2 V | ISYS = 0 mA → 500 mA → 0 mA | ICHG = 250 mA |
ISET = 1.2 kΩ → 0 Ω |
VREG = 2.5 V | ICHG = 400 mA |
ICHG = 400 mA |
/CE pulled low | ICHG = 400 mA |
VIN = 4 V → 6 V | VOUT = 3.5 V | ICHG = 250 mA |
VOUT = 4.0 V → 0 V | ICHG = 250 mA |
ISET = 50 mA → 500 mA |