JAJSRW9 October 2023 BQ25176J
PRODUCTION DATA
When charge is enabled, the device automatically completes a charging cycle according to the settings on the VSET, ISET pins without any intervention. The lithium-based charging cycle is automatically terminated when the charging current is below termination threshold, charge voltage is above recharge threshold, and device is not in VINDPM or in thermal regulation (TREG). When a full battery is discharged below the recharge threshold (VRECHG), the device automatically starts a new charging cycle. After charge is done, toggling the input supply or the TS pin can initiate a new charging cycle.