JAJSVS3 October 2024 BQ25190
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The Buck-boost has a inbuilt short circuit protection function to limit the current through its buck bridge high-side MOSFET. The maximum current that flows is limited by the peak current limit, IOC_BB. The typical current limit is 1.55 A for the"unlimited" input current limit setting and 0.29 A for 100 mA input current limit setting. During startup, the typical current limit is 0.6 A typically to prevent inrush current. The output voltage decreases if the load is higher than the peak current limit.