JAJSVS3A October 2024 – December 2024 BQ25190
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The device is in low-power sleep mode if VIN is blow sleep mode threshold and higher than the undervoltage lockout threshold. In sleep mode, the input is isolated from the battery. This feature prevents draining the battery during the absence of VIN. When the device enters the sleep mode, VIN_PGOOD_STAT is set to 0.