JAJSVS3 October 2024 BQ25190
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 8-2 shows the list of recommended components for the typical application circuit.
REFERENCE | DESCRIPTION | VALUE | SIZE CODE |
---|---|---|---|
CIN |
Ceramic capacitor C1005X5R1V225K050BC |
2.2µF | 0402 |
CSYS_D5 |
Ceramic capacitor GRM155R61A106ME11 |
10µF | 0402 |
CBAT |
Ceramic capacitor EMK105BJ105KVHF |
1µF | 0402 |
CVINLS1 |
Ceramic capacitor GRM155R60J225ME15D |
2.2µF | 0402 |
CLSLDO1 |
Ceramic capacitor GRM155R61C105MA12D |
1µF | 0402 |
CVINLS2 |
Ceramic capacitor GRM155R60J225ME15D |
2.2µF | 0402 |
CLSLDO2 |
Ceramic capacitor GRM155R61C105MA12D |
1µF | 0402 |
CSYS_A5 |
Ceramic capacitor GRM155R60J475ME47D |
4.7µF | 0402 |
LBK |
Inductor DFE201610E-1R0M |
1µH | 0806 |
CBKOUT |
Ceramic capacitor GRM155R60J106ME15D |
10µF | 0402 |
CSYS_F5 |
Ceramic capacitor GRM155R61A106ME11 |
10µF | 0402 |
LBB |
Inductor DFE201610E-2R2M |
2.2µH | 0806 |
CBBOUT |
Ceramic capacitor GRM188R60J226MEA0D |
22µF | 0603 |