JAJSKA0A march 2020 – november 2020 BQ25306
PRODUCTION DATA
The device indicates charging state on the open drain STAT pin. The STAT pin can drive a LED that is pulled up to REGN rail through a current limit resistor.
CHARGING STATE | STAT INDICATOR |
---|---|
Charging in progress (including recharge) | LOW |
Charging complete | HIGH |
HiZ mode, sleep mode, charge disable | HIGH |
Safety timer expiration with battery voltage above recharge threshold | HIGH |
Charge faults:
|
BLINKING at 1 Hz with 50% duty cycle |