JAJSDT3A march 2017 – march 2023 BQ25601
PRODUCTION DATA
Bit | Field | POR | Type | Reset | Description | Comment |
---|---|---|---|---|---|---|
7 | EN_HIZ | 0 | R/W | by REG_RST by Watchdog | 0 – Disable, 1 – Enable | Enable HIZ Mode 0 – Disable (default) 1 – Enable |
6 | EN_ICHG_MON[1] | 0 | R/W | by REG_RST | 00 – Enable STAT pin function (default) 01 – Reserved 11 – Disable STAT pin function (float pin) | |
5 | EN_ICHG_MON[0] | 0 | R/W | by REG_RST | ||
4 | IINDPM[4] | 1 | R/W | by REG_RST | 1600 mA | Input Current Limit Offset: 100 mA Range: 100 mA (000000) – 3.2 A (11111) Default: 2400 mA (10111), maximum input current limit, not typical. IINDPM bits are changed automatically after input source detection is completed PSEL = Hi = 500 mA PSEL = Lo = 2.4 A Host can over-write IINDPM register bits after input source detection is completed. |
3 | IINDPM[3] | 0 | R/W | by REG_RST | 800 mA | |
2 | IINDPM[2] | 1 | R/W | by REG_RST | 400 mA | |
1 | IINDPM[1] | 1 | R/W | by REG_RST | 200 mA | |
0 | IINDPM[0] | 1 | R/W | by REG_RST | 100 mA |
LEGEND: R/W = Read/Write; R = Read only |