SLUSEC9B October 2020 – July 2024 BQ25618E , BQ25619E
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The device charges the battery in five phases: battery short, preconditioning, constant current, constant voltage and top-off trickle charging (optional). At the beginning of a charging cycle, the device checks the battery voltage and regulates current and voltage accordingly.
Resistance between charger output and battery cell terminal such as board routing, connector, MOSFETs and sense resistor can force the charging process to move from constant current to constant voltage too early and increase charge time. To speed up the charging cycle, the device provides BATSNS pin to extend the constant current charge time to deliver maximum power to battery. BATSNS pin should be connected directly to battery cell terminal to remotely sense battery cell voltage. When battery voltage is above VBAT_DPLZ, charger will detect whether the BATSNS pin is connected to BAT or not.
When battery voltage is below VBAT_DPLZ, charger will automatically regulate charge voltage through BAT pin without BATSNS detection.
VBAT | CHARGING CURRENT | DEFAULT SETTING | CHRG_STAT |
---|---|---|---|
< 2.2 V | IBAT_SHORT | 25 mA | 01 |
2.2 V to 3 V | IPRECHG | 40 mA | 01 |
> 3 V | ICHG | 340 mA | 10 |