SLUSEC9B October 2020 – July 2024 BQ25618E , BQ25619E
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The REGN LDO supplies internal bias circuits as well as the HSFET and LSFET gate drive. It also provides the bias rail to TS external resistors. The pull-up rail of STAT can be connected to REGN as well. The REGN LDO is enabled when all the below conditions are valid:
During high impedance mode when EN_HIZ bit is 1, REGN LDO turns off. The battery powers up the system.