SLUSEC9B October 2020 – July 2024 BQ25618E , BQ25619E
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The device indicates charging state on the open drain STAT pin. The STAT pin can drive LED.
CHARGING STATE | STAT INDICATOR |
---|---|
Charging in progress (including recharge) | LOW |
Charging termination (top off timer may be running) | HIGH |
Sleep Mode, charge disable | HIGH |
Charge suspend (input overvoltage, TS fault, safety timer fault or system overvoltage) | Blinking at 1 Hz |