JAJSKU9B December 2022 – February 2024 BQ25628 , BQ25629
PRODUCTION DATA
BQ25628 has a two-level battery overcurrent protection. The IBAT_PK threshold is set by IBAT_PK and provides a fast (100 μs) protection for the battery discharging. IBATFET_OCP provides a slower (50 ms), fixed-threshold protection for the BATFET. During bypass OTG mode, if the battery discharge current becomes higher than either threshold, the BAT_FAULT_STAT and BAT_FAULT_FLAG fault register bits are set to 1, and BQ25628 exits from bypass OTG mode into battery-only mode by setting EN_OTG = EN_BYPASS_OTG = 0. The BATFET remains on when BQ25628 transitions into battery-only mode. If IBAT remains above the IBAT_PK / IBATFET_OCP threshold after exiting bypass OTG, then the BATFET is turned off. The host may re-enable bypass OTG mode by setting EN_OTG = EN_BYPASS_OTG = 1.