JAJSKU9B December 2022 – February 2024 BQ25628 , BQ25629
PRODUCTION DATA
When VBAT transitions above VBAT_OVP, the BQ25628 disables charging by disabling the BATFET and applies IBAT_LOAD current source to discharge excess BAT voltage. If battery voltage remains above the threshold , BAT_FAULT_FLAG is set to 1 and BAT_FAULT_STAT transitions to 1. Once VBAT falls below VBAT_OVPZ, charging resumes and BAT_FAULT_STAT transitions back to 0.