JAJSKU9B December 2022 – February 2024 BQ25628 , BQ25629
PRODUCTION DATA
The BQ25628 indicates charging state on the open drain STAT pin. The STAT pin can drive an LED. The STAT pin function can be disabled via the DIS_STAT bit.
CHARGING STATE | STAT INDICATOR |
---|---|
Charging in progress (including recharge) | LOW |
Not charging, no fault detected. (Includes charging complete, Charge Disabled, no adapter present, in OTG mode.) | HIGH |
Charge suspend |
Blinking at 1 Hz |