JAJSKU9B December 2022 – February 2024 BQ25628 , BQ25629
PRODUCTION DATA
FUNCTION | BQ25618 | BQ25628 | BQ25629 |
---|---|---|---|
Input Voltage Range | 4V - 13.5V | 3.9V - 18V | 3.9V - 18V |
Part Configuration | I2C | I2C | I2C |
Programmable Charge Voltage | 3.5 - 4.3V (100mV per step); 4.3 - 4.52V (10mV per step) | 3.5 - 4.8V (10mV per step) | 3.5 - 4.8V (10mV per step) |
D+/D- USB Detection | No | No | Yes |
ILIM Pin | No | Yes | No |
TS Profile | JEITA | JEITA | JEITA |
Quiescent Battery Current | 9.5μA | 1.5μA | 1.5μA |
OTG | Yes | Yes | Yes |
OTG Voltage Range | 4.6V/4.75V/5V/5.15V | 3.84V - 5.2V (80mV per step) | 3.84V - 5.2V (80mV per step) |
Package | 2x2.4mm2 WCSP (30) | 2.5x3mm2 QFN (18) | 2.5x3mm2 QFN (18) |