JAJSKU9B December 2022 – February 2024 BQ25628 , BQ25629
PRODUCTION DATA
All transactions begin with a START (S) and are terminated with a STOP (P). A HIGH to LOW transition on the SDA line while SCL is HIGH defines a START condition. A LOW to HIGH transition on the SDA line when the SCL is HIGH defines a STOP condition.
START and STOP conditions are always generated by the host. The bus is considered busy after the START condition, and free after the STOP condition.