JAJSKU9B December 2022 – February 2024 BQ25628 , BQ25629
PRODUCTION DATA
If only the battery is present and the VBAT is above depletion threshold (VBAT_UVLOZ), the BQ25628 and BQ25629 perform a power-on reset then turns on the BATFET to connect the battery to system. The REGN LDO output remains off to minimize the quiescent current. The low RDSON of BATFET and the low quiescent current on BAT minimize the conduction loss and maximize the battery run time.