13 Revision History
Changes from Revision A (January 2024) to Revision B (February 2024)
- IEC 62368-1 CB 認証を追加Go
- Changed TTOP_OFF Typical and Maximum Limit.Go
- Changed TSAFETY_TRKCHG Typical and Maximum Limit.Go
- Changed TSAFETY_PRECHG Typical and Maximum Limit.Go
- Changed TSAFETY Typical and Maximum Limit.Go
- Changed TBATFET_DLY Typical Value.Go
- Changed TSM_EXIT Typical and Maximum Limit.Go
- Changed TQON_RST Typical and Maximum Limit.Go
- Changed TBATFET_RST Typical Value.Go
- Changed TLP_WDT Typical Value.Go
- Changed TWDT Typical Value.Go
- Changed recommended values of RT1 and RT2 in Section 8.3.5.4.2
Go
- Added I2C timing requirements for fast mode and fast mode
plus in Section 8.5.1.Go
- Changed TOPOFF_TMR values in Charge_Control_0 Register Description,
PRECHG_TMR and CHG_TMR values in Charge_Timer_Control Register Description, and
WATCHDOG values in Charger_Control_1 Register Description.Go
- Updated behavior of IBAT_ADC in IBAT_ADC Register
Description.Go
Changes from Revision * (July 2023) to Revision A (January 2024)
- 充電終了機能に「5mA~310mA、5mA ステップ」を追加Go
- Changed tRST to tQON_RST in QON
pin descriptionGo
- Added PG pin descriptionGo
- Added Maximum limit to VPOORSRC
Go
- Changed IBAT_ADC LSB from 2mA to 4mAGo
- Removed typical specs for tVBUS_OVP_PROP, TPOORSRC_RETRY, tPOORSRC_RESTART, tVBUS_PD, tTERM_DGL, tRECHG_DGL
Go
- Clarified register conditions for TTOP_OFF specifications.Go
- Added Figure 8-3 to TS Pin Thermistor ConfigurationGo
- Updated behavior of battery overcurrent protection in Section 8.3.9.1.2
Go
- Deleted invalid reference in Section 8.3.9.2.1 to improve
clarityGo
- Deleted invalid reference in Section 8.3.9.2.2 to improve
clarityGo
- Deleted invalid reference in Section 8.3.9.2.4 to improve
clarityGo
- Deleted invalid reference in Section 8.3.9.2.5 to improve
clarityGo
- Deleted invalid reference in Section 8.3.9.2.6 to improve
clarityGo
- Added I2C address in Section 8.5.1.Go
- Changed bit 5 to Reserved, ICHG Reset from X to Dh, POR from 1Ah to
Dh, Range from 2h-4Ch to 1h-26h, and Bit Step from 2h to 1h in Register Fields
and Descriptions for REG0x02_Charge_Current_Limit registerGo
- Changed bit 3 to Reserved, IPRECHG Reset from 0xA to 5h, POR from Ah
to 5h, Range from 2h-3Eh to 1h-1Fh, and Bit Step from 2h to 1h in Register
Fields and Descriptions for REG0x10_Pre-charge_Control registerGo
- Changed bit 2 to Reserved, ITERM Reset from 0xC to 6h, POR from Ch
to 6h, Range from 2h-7Ch to 1h-3Eh, and Bit Step from 2h to 1h in Register
Fields and Descriptions for REG0x12_Termination_Control register Go
- Changed I2C address from 0x6B to 0x6A in Register Maps
section.Go