JAJSSD2A October 2023 – December 2023 BQ25638
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Beside the register reset by the watchdog timer in the default mode, the register and the timer could be reset to the default value by writing the REG_RST bit to 1. The register bits, which can be reset by the REG_RST bit, are noted in the Register Map section. After the register reset, the REG_RST bit will go back from 1 to 0 automatically.