JAJSSD2A October 2023 – December 2023 BQ25638
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The device has an integrated, bi-directionally blocking BATFET that can be turned off to remove leakage current from the battery to the system. The BATFET is controlled by the BATFET_CTRL register bits, and supports shutdown mode, ultra-low power mode and system power reset.
MODE | BATFET | I2C | ENTRY, NO ADAPTER | ENTRY, WITH ADAPTER, BATFET_CTRL_WVBUS=0 | ENTRY, WITH ADAPTER, BATFET_CTRL_WVBUS=1 | EXIT |
---|---|---|---|---|---|---|
Normal | On | Active | N/A | N/A | ||
Ultra-low power mode | Off | Active | Writing BATFET_CTRL = 10 turns off BATFET after BATFET_DLY and enters ultra-low power mode. | Writing BATFET_CTRL = 10 has no effect while adapter is present. When both BATFET_DLY has expired and the adapter is removed, the device turns off BATFET and enters ultra-low power mode. Writing BATFET_CTRL = 00 before adapter is removed aborts ultra-low power mode. | Writing BATFET_CTRL = 10 turns off BATFET after BATFET_DLY. When both BATFET_DLY has expired and adapter is removed, the device enters ultra-low power mode. Writing BATFET_CTRL = 00 before adapter is removed turns BATFET on and aborts ultra-low power mode. | QON, I2C, adapter plug-in |
System reset | On to Off to On | Active | Writing BATFET_CTRL = 11 initiates system reset after BATFET_DLY. Holding QON low for tQON_RST initiates immediate reset (BATFET_DLY is not applied.) | Writing BATFET_CTRL = 11 is ignored and BATFET_CTRL resets to 00. Holding QON low for tQON_RST is ignored. | Writing BATFET_CTRL = 11 initiates system reset after BATFET_DLY. Holding QON low for tQON_RST initiates immediate reset. Converter is placed in HIZ during system reset and exits HIZ when system reset completes. | N/A |
Shutdown mode | Off | Off | Writing BATFET_CTRL = 01 turns off BATFET after BATFET_DLY and enters shutdown. | Writing BATFET_CTRL = 01 with adapter present is ignored, regardless of BATFET_CTRL_WVBUS setting, and BATFET_CTRL is reset to 00. | Adapter plug-in |