JAJSSD2A October 2023 – December 2023 BQ25638
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The REGN LDO supplies internal bias circuits as well as the HSFET and LSFET gate drive. The REGN also provides bias rail to TS external resistors. The pull-up rail of STAT can be connected to REGN as well. The REGN is enabled when all the below conditions are valid:
If any one of the above conditions is not valid, the REGN LDO and the converter power stage remain off with the converter disabled. In this state, the battery supplies power to the system.