JAJSJN3B december 2020 – july 2023 BQ25672
PRODUCTION DATA
The charger has a programmable VVAC_OVP threshold. When the VAC1 or VAC2 voltage is higher than VVAC_OVP threshold per I2C register field, the corresponding ACDRV pin turns off the ACFET-RBFET. An /INT pulse is asserted to alert the host, if the related MASK is low, and the related VACx_OVP_STAT and VAC_OVP_FLAG report the fault. The charger automatically changes to the valid VAC input if available The ACDRV pin automatically turns the ACFET-RBFET on again when the over-voltage condition goes away.