JAJSJN3B december 2020 – july 2023 BQ25672
PRODUCTION DATA
At power up, the charger pulls IPOORSRC from the input source. If the VBUS voltage falls below VPOORSRC, the charger considers the input voltage as being under-voltage and stops switching. The charger issues an INT pulse is asserted to alert the host if the PG_MASK is low and the POORSRC_FLAG, PG_FLAG and PG STATUS registers report the fault. The charger repeatedly tests for poor source again after 7 minutes typical until a valid source is attached.