JAJSMK1 August 2023 BQ25756
PRODUCTION DATA
The VAC operating window can be programmed via the ACUV and ACOV pins using a three-resistor divider from VAC to PGND as shown in Figure 8-1.
When VACUV falls and reaches VACUV_DPM, the device enters input voltage regulation, thereby reducing the charge current. VACUV continues falling below VREF_ACUV, the device automatically stops the converter and the PG pin pulls high.
System Note: if VAC_DPM register is programmed to a value higher than POR, the device regulates the VAC voltage to the higher of VAC_DPM register or VACUV_DPM pin voltage. Refer to Section 8.3.5.1.2 for more information.
When VACOV rises above VREF_ACOV, the device automatically stops the converter and the PG pin pulls high.
The following equations govern the relationship between the resistor divider and the target operating voltage window programmed by ACOV and ACUV pins:
If unused, tie ACUV to VAC and ACOV to PGND in order to apply the internal VAC operating window (VVAC_OP).