JAJSS91 November 2023 BQ25756E
PRODUCTION DATA
The device can be configured as a bidirectional buck-boost charger for USB-PD EPR charging applications. In this mode, the device can charge the battery from USB power and provide power back to the port when not charging. An optional gate drive voltage can be provided using the DRV_SUP pin to reduce switching losses. Figure 9-17 shows a typical schematic when using the device as a buck-boost charger for 10-cell Li-ion battery with USB-PD EPR input and bidirectional output for 240-W applications. The TPS26750 device communicates with the USB port, and controls the BQ25756E via I2C to charge with only the available power. In reverse mode, the TPS26750 negotiates with downstream device for the power profile, and controls the BQ25756E via I2C to provide the correct voltage and current to the USB port. The TPS2663x eFUSE can isolate the VBUS port from the BQ25756E input port when a fault is detected or the power source is removed.
COMPONENT | VALUE | RECOMMENDED PART NUMBER |
---|---|---|
Q1, Q2, Q3, Q4 | 80 V, 6.2 mΩ | SiR880BDP |
L1 | 10 μH, 19 mΩ | CMLB135T-100MS |