JAJSS91 November 2023 BQ25756E
PRODUCTION DATA
PART NUMBER | BQ25750 | BQ25756E | BQ25756 |
---|---|---|---|
Key Feature | Li-Ion, LFP | Li-Ion, LFP | Li-Ion, LFP |
Charger Topology | Buck-Boost | Buck-Boost | Buck-Boost |
Power Topology | Direct Power-Path | Non Power-Path | Non Power-Path |
I2C Address | 0X6B | 0X6A | 0X6B |
Default Charge Profile | Li-Ion (trickle, precharge, CC, CV) | Li-Ion (trickle, precharge, CC, CV) | Li-Ion (trickle, precharge, CC, CV) |
Configuration | I2C + Standalone | I2C + Standalone | I2C + Standalone |
Operating VIN | 4.2V → 70V | 4.2V → 36V | 4.2V → 70V |
Pin Count | 36 | 36 | 36 |
Package | 5X6 QFN | 5X6 QFN | 5X6 QFN |
TS Pin Function | JEITA profile | JEITA profile | JEITA profile |