JAJSS91 November 2023 BQ25756E
PRODUCTION DATA
For this design example, use the parameters shown in the table below.
PARAMETER | VALUE |
---|---|
Input voltage operating range (VAC) | 5 V to 36V |
Input current limit (IAC) | HW limit: 6.7 A SW limit: set by TPS26750 PD controller |
Charge current limit (ICHG) | 5 A |
Battery charge voltage (VBAT_REG) | 42 V |
Switching frequency | 450 kHz |
Reverse Mode voltage regulation (VAC_REV) | Set by TPS26750: 5 V to 36 V |
Reverse Mode current regulation (IAC_REV) | HW limit: 6.7 A SW limit: set by TPS26750 PD controller |