JAJSQP6B December 2022 – March 2024 BQ25758
PRODUCTION DATA
The switching frequency is set by a resistor connected from the FSW_SYNC pin to PGND. The RFSW resistor required to set the desired frequency is calculated using Equation 3 or Table 6-3. A 0.1% standard resistor of 56.9 kΩ is selected to set fSW = 450 kHz.