JAJSQP6B December 2022 – March 2024 BQ25758
PRODUCTION DATA
The device is configured as a buck-boost with input range from 4.2 V to 60 V. An optional gate drive voltage can be provided using the DRV_SUP pin to reduce switching losses. Figure 7-25 shows a typical schematic when using the device with 19.5-V or 48-V input, configurable output voltage for USB-PD EPR and 5-A output current.
COMPONENT | VALUE | RECOMMENDED PART NO. |
---|---|---|
Q1, Q2, Q3, Q4 | 80 V, 6.2 mΩ | SiR880BDP |
L1 | 10 μH, 22 mΩ | CMLB135T-100MS |
COMPONENT | VALUE | RECOMMENDED PART NO. |
---|---|---|
Q1, Q2, Q3, Q4 | 40 V, 3.5 mΩ | AONS66408 |
L1 | 4.7 μH, 22 mΩ | CMLE104T-4R7MS |