JAJSQP6B December 2022 – March 2024 BQ25758
PRODUCTION DATA
The device supports buck-boost bidirectional power flow with programmable parameters via the I2C.
In the forward direction, the power flows from INPUT to OUTPUT, and the device controls the output current, output voltage, as well as the input current and input voltage. The IOUT_REG register bits control the current across the sense resistor connected at SRP and SRN (ROUT_SNS). The VOUT_REG register bits control the voltage regulation setpoint at VO_SNS pin. The IAC_DPM register bits control the input current across the sense resistor connected at ACP and ACN (RAC_SNS). The VAC_DPM register bits control the input voltage at the VAC pin.
In the reverse direction, power flows from OUTPUT to INPUT, and the device control the input current as well as the input voltage. Reverse direction power flow can be enabled by setting the EN_REV bit to 1. The IAC_REV register bits control the reverse input current across the sense resistor connected at ACP and ACN (RAC_SNS). The VAC_REV register bits control the reverse input voltage at the VAC pin.
The reverse mode operation can be stopped at any time by setting EN_REV bit to 0; this action disables the switching converter.
Note: When operating as buck-only configuration via the MODE pin, it is recommended to set EN_CHG = 0 before enabling reverse mode operation.