JAJSVE9 July 2024 BQ25820
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The device switching frequency can be programmed between 200 kHz to 600 kHz using a resistor from the FSW_SYNC pin to PGND. The RFSW resistor is related to the nominal switching frequency (fSW) by the equation:
This pin must be pulled to PGND using a RFSW, do not leave floating. In addition to programming the nominal switching frequency, the FSW_SYNC pin can also be used to synchronize the internal oscillator to an external clock signal. The synchronization feature works over the same range as the switching frequency: 200-kHz to 600-kHz range.
RFSW (kΩ) | SWITCHING FREQUENCY (kHz) |
---|---|
200 | 200 |
133 | 250 |
100 | 300 |
80 | 350 |
66.67 | 400 |
57.1 | 450 |
50 | 500 |
44.4 | 550 |
40 | 600 |