SLUSFN3 July 2024 BQ25820
PRODUCTION DATA
CVAC = 160 µF, COUT= 160 µF, fSW = 250 kHz, L = 10 μH, TA = 25°C (unless otherwise specified)
VBAT = 20 V |
VBAT = 36 V |
ICHG = 5 A |
VBAT = 28 V |
VBAT = 20 V |
VBAT = 38 V |
VBAT = 28 V |
IQ_BAT: VAC = 0 V | IQ_VAC: VAC = 28 V | EN_HIZ = 1 |
IAC_DPM = 3 A |
VBAT = 28 V |