JAJSH75A February 2019 – March 2019 BQ25883
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
QUIESCENT CURRENTS | ||||||
IBAT | Battery discharge current (BAT) | VBAT = 9 V, No VBUS, SCL, SDA = 0 V or 1.8 V, TJ=25C, ADC Disabled | 12 | 14 | µA | |
VBAT = 9 V, No VBUS, SCL, SDA = 0 V or 1.8 V, TJ < 85C, ADC Disabled | 12 | 20 | µA | |||
IVBUS_HIZ | Input supply current (VBUS) in HIZ | VBUS = 5 V, High-Z Mode, no battery, ADC Disabled, 25℃ | 30 | 38 | µA | |
VBUS = 5 V, High-Z Mode, no battery, ADC Disabled, <85℃ | 30 | 48 | µA | |||
IVBUS | Input supply current (VBUS) | VBUS = 5 V, VBAT = 7.6 V, converter not switching | 1.5 | 3 | mA | |
VBUS = 5 V, VBAT = 7.6 V, converter switching, ISYS = 0A | 3 | mA | ||||
IBAT_OTG | Battery discharge current in OTG mode | VBAT = 8.4 V, OTG Buck Mode, IVBUS = 0A, converter switching | 3 | mA | ||
VBUS/VBAT POWER UP | ||||||
VVBUS_OP | VBUS operating range | 3.9 | 6.2 | V | ||
VVBUS_UVLO_RISING | VBUS rising for active I2C, no battery | VBUS rising | 3.3 | 3.65 | V | |
VVBUS_OV | VBUS over-voltage rising threshold | VBUS rising | 6.2 | 6.6 | V | |
VBUS over-voltage falling threshold | VBUS falling | 5.9 | 6.4 | V | ||
VBAT_UVLO_RISING | Battery for active I2C | VBAT rising | 3.7 | 4 | 4.42 | V |
VPOORSRC_FALLING | Bad adapter detection threshold | VBUS falling below VPOORSRC_FALLING | 3.7 | V | ||
IPOORSRC | Bad adapter detection current source | 15 | mA | |||
VSYS | Typical System Regulation Voltage | ISYS = 0A, VBAT = 8.80 V > SYS_MIN[3:0], Charge Disabled (EN_CHG = 0) | VBAT+0.1 | V | ||
ISYS = 0A, VBAT < SYS_MIN[3:0], Charge Disabled (EN_CHG = 0) | VSYS_MIN+0.2 | V | ||||
VSYS_MIN | System Regulation Voltage | VBAT < SYS_MIN[3:0] = 0010, Charge Disabled (EN_CHG = 0) | 6.2 | 6.4 | V | |
BATTERY CHARGER | ||||||
VREG_RANGE | Typical charge voltage regulation range | 6.8 | 9.2 | V | ||
VREG_STEP | Typical charge voltage step | 10 | mV | |||
VREG_ACC | Charge voltage | VREG = 8.40 V, TJ = 0°C to 85°C, | 8.35 | 8.4 | 8.44 | V |
ICHG_RANGE | Charge current regulation range | 100 | 2200 | mA | ||
ICHG_STEP | Charge current regulation step | 50 | mA | |||
ICHG_ACC | Fast Charge current regulation accuracy | ICHG = 1000 mA, VBAT = 6.2 V or 7.6 V, TJ = 0°C to 85°C | -7.5 | 7.5 | % | |
ICHG_ACC | Fast Charge current regulation accuracy | ICHG = 500mA, VBAT = 6.2 V or 7.6 V, TJ = 0°C to 85°C | -15 | 15 | % | |
ICHG_ACC | Fast Charge current regulation accuracy | ICHG = 250 mA, VBAT = 6.2 V or 7.6 V, TJ = 0°C to 85°C | -25 | 25 | % | |
IPRECHG_RANGE | Precharge current range | 50 | 800 | mA | ||
IPRECHG_STEP | Typical precharge current step | 50 | mA | |||
IPRECHG_ACC | Precharge current accuracy | VBAT = 5.2 V, IPRECHG = 200 mA, TJ = 25°C | 170 | 237 | mA | |
VBAT = 5.2 V, IPRECHG = 200 mA, TJ = 0°C to 85°C | 150 | 245 | mA | |||
ITERM_RANGE | Termination current range | 50 | 800 | mA | ||
ITERM_STEP | Typical termination current step | 50 | mA | |||
ITERM_ACC | Termination current accuracy | ICHG = 1.5A, ITERM = 150 mA, TJ = 25°C | 143 | 157 | mA | |
ICHG = 1.5A, ITERM = 150 mA, TJ = 0°C to 85°C | 120 | 180 | mA | |||
ICHG = 1.5A, ITERM = 100 mA, TJ = 25°C | 95 | 107 | mA | |||
ICHG = 1.5A, ITERM = 100 mA, TJ = 0°C to 85°C | 65 | 125 | mA | |||
VBAT_SHORT_RISING | Short Battery Voltage rising threshold
to start pre-charging |
VBAT rising | 4.1 | 4.4 | 4.7 | V |
VBAT_SHORT_FALLING | Short Battery Voltage falling
threshold to stop pre-charging |
VBAT falling | 3.7 | 4 | 4.3 | V |
IBAT_SHORT | Low Battery Voltage trickle charging current | VBAT < 4.4 V | 100 | mA | ||
VBAT_LOWV_RISING | VBAT LOWV Rising threshold to start fast-charging | VBAT rising, VBATLOW = 5.6 V | 5.3 | 5.6 | 5.9 | V |
VBAT_LOWV_RISING | VBAT LOWV Rising threshold to start fast-charging | VBAT rising, VBATLOWV = 6.0 V | 5.7 | 6 | 6.3 | V |
VBAT_LOWV_FALLING | VBAT LOWV Falling threshold to stop fast-charging | VBAT falling, VBATLOW = 5.6 V | 4.9 | 5.2 | 5.5 | V |
VBAT_LOWV_FALLING | VBAT LOWV Falling threshold to stop fast-charging | VBAT falling, VBATLOWV = 6.0 V | 5.3 | 5.6 | 5.9 | V |
VRECHG | Recharge threshold below VREG | VBAT falling, VRECHG[1:0] = 01 | 200 | mV | ||
VBAT falling, VRECHG[1:0] = 10 | 300 | mV | ||||
RON_QHS (Q2) | High-side switching MOSFET on-resistance between SW and SYS (Q2) | TJ = 25°C | 32 | 34.2 | mΩ | |
TJ = – 40°C to 125°C | 32 | 46.5 | mΩ | |||
RON_QLS (Q3) | Low-side switching MOSFET on-resistance between SW and GND (Q3) | TJ = 25°C | 42 | 45.8 | mΩ | |
TJ = – 40°C to 125°C | 42 | 62.5 | mΩ | |||
RON_QBAT (Q4) | MOSFET on-resistance between SYS and BAT (Q4) | TJ = 25°C | 18 | 18.8 | mΩ | |
TJ = – 40°C - 85°C | 18 | 22.5 | mΩ | |||
IBAT_DISCHG | BAT Discharge current source | VBAT = 8V, EN_BAT_DISCHG = 1 | 8 | 11.5 | 16 | mA |
INPUT VOLTAGE / CURRENT REGULATION | ||||||
VINDPM_RANGE | Input voltage regulation range | 3.9 | 5.5 | V | ||
VINDPM_STEP | Input voltage regulation step | 100 | mV | |||
VINDPM | Input voltage limit | VINDPM = 3.9 V | 3.783 | 3.9 | 4.017 | V |
VINDPM = 4.4 V | 4.268 | 4.4 | 4.532 | V | ||
IINDPM_RANGE | Input current regulation range | 500 | 3300 | mA | ||
IINDPM_STEP | Input current regulation step | 100 | mA | |||
IINDPM_ACC | Input current regulation limit | IINDPM = 500 mA | 438 | 469 | 500 | mA |
IINDPM = 900 mA | 765 | 832 | 900 | mA | ||
IINDPM = 2500 mA | 2125 | 2312 | 2500 | mA | ||
IINDPM = 3000 mA | 2550 | 2775 | 3000 | mA | ||
KILIM | IINMAX = KILIM/RILIM | Input Current regulation by ILIM pin = 1.5A | 1012 | 1098 | 1185 | A x Ω |
RON_QBLK (Q1) | Blocking MOSFET on-resistance between VBUS and PMID (QBLK) | TJ = 25°C | 33 | 36.8 | mΩ | |
TJ = – 40°C to 125°C | 33 | 50 | mΩ | |||
VD+D-_600MVSRC | D+/D- Voltage Source (600 mV) | 500 | 600 | 700 | mV | |
ID+_10UASRC | D+ Current Source (10 µA) | VD + = 200 mV, | 7 | 10 | 14 | µA |
ID+D-_100UASNK | D+/D- Current Sink (100 µA) | VD + = 500 mV, | 50 | 100 | 150 | µA |
VD+D-_0P325 | D+/D- Comparator Threshold for Secondary Detection | D + pin Rising | 250 | 400 | mV | |
RD-_19K | D- Resistor to Ground (19 kΩ) | VD- = 500 mV, | 14.25 | 24.8 | kΩ | |
VD+_0P8 | D+ Comparator Threshold for Data Contact Detection | D + pin Rising | 800 | mV | ||
VD+D-_1P2 | D+/D- Threshold for Non-standard adapter | 1.05 | 1.35 | V | ||
VD+D-_2P0 | D+/D- Comparator Threshold for Non-standard adapter | 1.85 | 2.15 | V | ||
VD+D-_2P8 | D+/D- Threshold for Non-standard adapter | 2.55 | 2.85 | V | ||
ID+D-_LKG | D+/D- Leakage Current | HiZ | -1 | 1 | µA | |
VBAT_OVP_RISING | Battery over-voltage rising threshold | VBAT rising, as percentage of VREG | 102.7 | 104 | 105 | % |
VBAT_OVP_FALLING | Battery over-voltage falling threshold | VBAT falling, as percentage of VREG | 101 | 102 | 103.3 | % |
THERMAL REGULATION AND THERMAL SHUTDOWN | ||||||
TREG | Junction temperature regulation accuracy | TREG = 120°C | 120 | °C | ||
TSHUT_RISING | Thermal Shutdown Rising threshold | Temperature Increasing | 150 | °C | ||
Thermal Shutdown Falling threshold | Temperature Decreasing | 120 | °C | |||
JEITA THERMISTOR COMPARATOR (BOOST MODE) | ||||||
VT1 | TS pin voltage rising. T1 (0°C) threshold, Charge suspended below this temperature. | As Percentage to REGN | 72.75 | 73.25 | 73.75 | % |
VT1_HYS | TS pin voltage falling. Charge re-enabled to ICHG/2 and VREG above this temperature | As Percentage to REGN | 1.3 | % | ||
VT2 | TS pin voltage rising. T2 (10°C) threshold, charge set to ICHG/2 and VREG below this temperature | As Percentage to REGN | 67.75 | 68.25 | 68.75 | % |
VT2_HYS | TS pin voltage falling. Charge set to ICHG and VREG above this temperature | As Percentage to REGN | 1.2 | % | ||
VT3 | TS pin voltage falling. T3 (45°C) threshold, charge set to ICHG and 8.1 V above this temperature. | As Percentage to REGN | 44.25 | 44.75 | 45.25 | % |
VT3_HYS | TS pin voltage rising. Charge set to ICHG and VREG below this temperature | As Percentage to REGN | 1 | % | ||
VT5 | TS pin voltage falling. T5 (60°C) threshold, charge suspended above this temperature. | As Percentage to REGN | 33.875 | 34.375 | 34.875 | % |
VT5_HYS | TS pin voltage rising. Charge set to ICHG and 8.1 V below this temperature | As Percentage to REGN | 1.35 | % | ||
VBCOLD0 | Cold Temperature Threshold 0, TS pin Voltage Rising Threshold | As Percentage to REGN, BCOLD = 0 (Approx. – 10°C w/ 103AT) | 76.5 | 77 | 77.5 | % |
VBCOLD0_HYS | Cold Temperature Threshold 0, TS pin Voltage Falling Threshold | As Percentage to REGN | 1 | % | ||
VBCOLD1 | Cold Temperature Threshold 1, TS pin Voltage Rising Threshold | As Percentage to REGN, BCOLD = 1 (Approx. – 20°C w/ 103AT) | 79.5 | 80 | 80.5 | % |
VBCOLD1_HYS | Cold Temperature Threshold 1, TS pin Voltage Falling Threshold | As Percentage to REGN | 1 | % | ||
VBHOT0 | Hot Temperature Threshold 0, TS pin Voltage Falling Threshold | As Percentage to REGN, BHOT[1:0] = 01 (Approx. 55°C w/ 103AT) | 37.25 | 37.75 | 38.25 | % |
VBHOT0_HYS | Hot Temperature Threshold 0, TS pin Voltage Rising Threshold | As Percentage to REGN | 3 | % | ||
VBHOT1 | Hot Temperature Threshold 1, TS pin Voltage falling Threshold | As Percentage to REGN, BHOT[1:0] = 00 (Approx. 60°C w/ 103AT) | 33.875 | 34.375 | 34.875 | % |
VBHOT1_HYS | Hot Temperature Threshold 1, TS pin Voltage rising Threshold | As Percentage to REGN | 3 | % | ||
VBHOT2 | Hot Temperature Threshold 2, TS pin Voltage falling Threshold | As Percentage to REGN, BHOT[1:0] = 10 (Approx. 65°C w/ 103AT) | 30.75 | 31.25 | 31.75 | % |
VBHOT2_HY2 | Hot Temperature Threshold 2, TS pin Voltage rising Threshold | As Percentage to REGN | 3 | % | ||
BOOST MODE CONVERTER | ||||||
FSW | PWM switching frequency | Oscillator frequency | 1.35 | 1.5 | 1.65 | MHz |
VOTG_BAT | Battery voltage exiting OTG mode | VBAT falling | 5.85 | 6 | 6.15 | V |
VOTG_RANGE | Typical OTG Buck mode voltage regulation range | 4.5 | 5.5 | V | ||
VOTG_STEP | Typical OTG Buck mode voltage regulation step | 100 | mV | |||
VOTG_ACC | OTG Buck mode voltage regulation accuracy | IVBUS = 0A, OTG_VLIM = 5.1 V | -3 | 3 | % | |
IOTG_RANGE | Typical OTG Buck mode current regulation range | 2 | A | |||
IOTG_STEP | Typical OTG Buck mode current regulation step | 100 | mA | |||
IOTG_ACC | OTG Buck mode current regulation accuracy | OTG_ILIM = 2A | -15 | -7.5 | 0 | % |
IOTG_ACC | OTG Buck mode current regulation accuracy | OTG_ILIM = 1A | -15 | -7.5 | 0 | % |
VOTG_OVP | OTG Buck mode over-voltage threshold | 5.8 | 6 | V | ||
REGN LDO | ||||||
VREGN | REGN LDO output voltage | VVBUS = 5 V, IREGN = 20 mA | 4.7 | 4.8 | 5.15 | V |
IREGN | REGN LDO current limit | VVBUS = 5 V, VREGN = 3.8 V | 50 | mA | ||
Analog-to-Digital Converter (ADC) | ||||||
tADC_CONV | Conversion time, each measurement | ADC_SAMPLE[1:0] = 11 | 24 | ms | ||
ADC_SAMPLE[1:0] = 10 | 12 | ms | ||||
ADC_SAMPLE[1:0] = 01 | 6 | ms | ||||
ADC_SAMPLE[1:0] = 00 | 3 | ms | ||||
ADCRES | Effective resolution | ADC_SAMPLE[1:0] = 11 | 14 | 15 | bits | |
ADC_SAMPLE[1:0] = 10 | 13 | 14 | bits | |||
ADC_SAMPLE[1:0] = 01 | 12 | 13 | bits | |||
ADC_SAMPLE[1:0] = 00 | 10 | 12 | bits | |||
Integral Nonlinearity | 16-bit, Best Fit (Char only) | ±6.6 | LSB | |||
Differential Nonlinearity | 16-bit, No Missing Codes (Char only) | ±1 | LSB | |||
Offset Error | 16-bit, Post-Calibration | ±1.8 | ±4.2 | LSB | ||
Offset Error Drift | 16-bit, Post-Calibration | 0.02 | 0.01 | LSB/°C | ||
Gain Error | 16-bit | ±131 | ±492 | LSB | ||
Gain Error Drift | 16-bit | 2 | 4.5 | LSB/°C | ||
Effective input resistance | 8 | MΩ | ||||
ADC MEASUREMENT RANGES AND LSB | ||||||
IBUS_ADC_RANGE | ADC BUS current range | 0 | 4 | A | ||
IBUS_ADC_LSB | ADC BUS current LSB | 1 | mA | |||
IBAT_ADC_RANGE | ADC BAT current range | 0 | 4 | A | ||
IBAT_ADC_LSB | ADC BAT current LSB | 1 | mA | |||
VBUS_ADC_RANGE | ADC BUS voltage range | 0 | 6.5 | V | ||
VBUS_ADC_LSB | ADC BUS voltage LSB | 1 | mV | |||
VSYS_ADC_RANGE | ADC SYS voltage range | 0 | 10 | V | ||
VSYS_ADC_LSB | ADC SYS voltage LSB | 1 | mV | |||
VBAT_ADC_RANGE | ADC BAT voltage range | 0 | 10 | V | ||
VBAT_ADC_LSB | ADC BAT voltage LSB | 1 | mV | |||
VCELLTOP_ADC_RANGE | ADC MID voltage range | 0 | 5 | V | ||
VCELLTOP_ADC_LSB | ADC MID voltage LSB | 1 | mV | |||
VCELLBOT_ADC_RANGE | ADC MID voltage range | 0 | 5 | V | ||
VCELLBOT_ADC_LSB | ADC MID voltage LSB | 1 | mV | |||
VTS_ADC_RANGE | ADC TS voltage range | 20 | 80 | % | ||
VTS_ADC_LSB | ADC TS voltage LSB | 0.098 | % | |||
VTDIE_ADC_RANGE | ADC Die temperature range | 0 | 150 | °C | ||
VTDIE_ADC_LSB | ADC Die temperature LSB | 0.5 | °C | |||
I2C INTERFACE (SCL, SDA) | ||||||
VIH | Input high threshold level, SDA and SCL | Pull-up rail 1.8 V | 1.3 | V | ||
VIL | Input low threshold level | Pull-up rail 1.8 V | 0.4 | V | ||
VOL | Output low threshold level | Sink current = 5 mA | 0.4 | V | ||
IBIAS | High level leakage current | Pull-up rail 1.8 V | 1 | uA | ||
VIH_SDA | Input high threshold level, SDA | Pull-up rail 1.8 V | 1.3 | V | ||
VIL_SDA | Input low threshold level | Pull-up rail 1.8 V | 0.4 | V | ||
VOL_SDA | Output low threshold level | Sink current = 5 mA | 0.4 | V | ||
IBIAS_SDA | High level leakage current | Pull-up rail 1.8 V | 1 | uA | ||
VIH_SCL | Input high threshold level, SDA | Pull-up rail 1.8 V | 1.3 | V | ||
VIL_SCL | Input low threshold level | Pull-up rail 1.8 V | 0.4 | V | ||
VOL_SCL | Output low threshold level | Sink current = 5 mA | 0.4 | V | ||
IBIAS_SCL | High level leakage current | Pull-up rail 1.8 V | 1 | uA | ||
LOGIC I/O PIN (/CE, PSEL) | ||||||
VIH | Input high threshold level | 1.3 | V | |||
VIL | Input low threshold level | 0.4 | V | |||
IIN_BIAS | High level leakage current | Pull-up rail 1.8 V | 1 | uA | ||
LOGIC O PIN (/INT, /PG, STAT) | ||||||
VOL | Output low threshold level | Sink current = 5 mA | 0.4 | V | ||
IOUT_BIAS | High level leakage current | Pull-up rail 1.8 V | 1 | µA |