JAJSH75A February 2019 – March 2019 BQ25883
PRODUCTION DATA.
The device indicates charging state on the open drain STAT pin. The STAT pin can drive LED.
CHARGING STATE | STAT INDICATOR |
---|---|
Charging in progress (including trickle charge, pre-charge, fast-charge, recharge) | LOW |
Charging complete (including top-off) | HIGH |
Sleep mode, charge disable | HIGH |
Charge suspend (Input over-voltage, TS fault, timer fault or battery over-voltage)
OTG Buck Mode suspend (due to TS fault) |
Blinking at 1Hz |