JAJSH50A March 2019 – June 2019 BQ25886
PRODUCTION DATA.
The BQ25886 contains a D+/D- based input source detection to program the input current limit. The D+/D- detection has three major steps: Data Contact Detect (DCD), Primary Detection, and Secondary Detection.
NON-STANDARD ADAPTER | D+ THRESHOLD | D– THRESHOLD | INPUT CURRENT LIMIT |
---|---|---|---|
Divider 1 | VD+ within V2P8_VTH | VD– within V2P0_VTH | 2.1 A |
Divider 3 | VD+ within V2P0_VTH | VD– within V2P8_VTH | 1 A |
Divider 4 | VD+ within V2P8_VTH | VD– within V2P8_VTH | 2.4 A |
D+/D– DETECTION | INPUT CURRENT LIMIT (IINDPM) |
---|---|
USB SDP (USB500) | 500 mA |
USB CDP | 1.5 A |
USB DCP | 3.0 A
|
Divider 3 | 1 A |
Divider 1 | 2.1 A |
Divider 4 | 2.4 A |
Unknown 5V Adapter | 500 mA |