JAJSHF0B February 2019 – November 2019 BQ25887
PRODUCTION DATA.
After the PG_STAT bit is set and input source is qualified, the charger device runs input source type detection when AUTO_INDET_EN bit is set.
The BQ25887 sets input current limit through PSEL pin. After input source type detection, the following registers and pins are changed:
After detection is completed, the host can over-write IINDPM or VINDPM registers to change the input current, or input voltage limit if needed. The charger input current is always limited by the lower of IINDPM register , ILIM pin, or Input Current Optimizer (ICO) setting when ICO is enabled.
When AUTO_INDET_EN is disabled, the Input Source Type Detection is bypassed, and the Input Current Limit (IINDPM) register remains unchanged from previous value. When EN_VINDPM_RST is disabled, the Input Voltage Limit (VINDPM) register remains unchanged from previous value.