4 Revision History
Changes from Revision C (May 2018) to Revision D (October 2022)
- データシート全体にわたって WEBENCH を削除Go
- データシート全体にわたって包括的な用語を更新Go
Changes from Revision B (May 2016) to Revision C (May 2018)
- WEBENCH のリンクをデータシートに追加Go
- Added "SW (peak for 10 ns duration)" To the Section 8.1
Go
- Updated the Section 8.4 valuesGo
- Changed VSYS TYP value From: VBAT + 50 mV To: I(SYS) + 150 mVGo
- Changed the title of Figure 8-4 From: Charge Current Accuracy To: I2C Setting Go
- Changed axis title of Figure 8-8 From: BAT Voltage (V) To: Input Current Limit (mA)Go
- Changed VVREF to VREGN in Equation 2
Go
- Changed VREF to VREGN in Figure 9-8
Go
- Added sentence to the Battery Monitor secton "In battery only mode, .."Go
- Changed the Description values of Table 9-27 From: mV To: mAGo
- Changed the Type values of Bits 6 to Bit 0 in Table 9-29 From: R/W To: RGo
- Added VREF system pullup voltage to Table 10-1
Go
Changes from Revision A (June 2015) to Revision B (May 2016)
- 「ピン構成および機能」セクション、「ESD 定格」表、「機能説明」セクション、「デバイスの機能モード」セクション、「アプリケーションと実装」セクション、「電源に関する推奨事項」セクション、「レイアウト」セクション、「デバイスおよびドキュメントのサポート」セクション、「メカニカル、パッケージ、および注文情報」セクションを追加Go
Changes from Revision * (March 2015) to Revision A (June 2015)
- データシートのタイトルに「テクノロジ」を追加Go
- Deleted text form the OTG pin Description "OTG = High, IINLIM is set
to USB500 mode". Go
- Changed the Description of the OTG pin in the Pin Functions table Go
- Changed V(SLEEP) and V(SLEEPZ) Unit From: V To: mV Go
- Added TYP values to IIN(DPM_ACC) in the Section 8.5 table Go
- Deleted D+/D- DETECTION (bq25890) from the Section 8.6
Go
- Added condition "DCR = 10 mΩ" to Figure 8-1
Go
- Deleted VCHG_REG and IBAT_REG at Q4 gate Control in the Section 9.1
Go
- Deleted "SDP_STAT bit is updated to indicate USB100 or other input source" from Section 9.2.3.3
Go
- Changed Figure 9-1, SDP(USB100/USB500) To: SDP (USB500) Go
- Deleted USB SDP (USB100) and the OTG Pin column from Table 9-3 and Table 9-4
Go
- Added text to the Section 9.2.3.3.2 section: "To implement USB100 in the system..."Go
- Deleted section: Plug in USB100 Source Go
- Added text to Section 9.2.3.4, "After Input Voltage Limit Threshold..." Go
- Changed text in Section 9.2.4 From: "After DCP type..." To: "After DCP or MaxCharge type" Go
- Changed Equation 1, From: BATCOMP, VREG + VCLAMP To: BATCOMP, VCLAMP
Go
- Changed the Description of the INLIM Bits in Table 9-9
Go
- Changed , Bits 3 to 0, From: Default: 128mA (0011) To: Default: 256mA (0011)Go
- Changed Bit 1 From: SDP_STAT To: Reserved Go
- Changed VIN To: VBUS in Equation 6
Go
- Changed Input Capacitor To: Section 10.2.2.2
Go
- Changed ICIN to IPMID in Section 10.2.2.2 and Equation 7
Go
- Changed "15-V input voltage. 22-μF capacitanc" To: "14-V input voltage. 8.2-μF capacitance" in Section 10.2.2.2
Go
- Changed Output Capacitor To: Section 10.2.2.3
Go
- Changed ICOUT To: ICSYS in Equation 8 , Changed Equation 9
Go
- Deleted Graph "Power UP"Go