JAJSFD6C March 2015 – October 2022 BQ25895
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
x | x | x | x | x | x | x | x |
R | R | R | R | R | R | R | R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description | |
---|---|---|---|---|---|
7 | VBUS_STAT[2] | R | N/A | VBUS Status register BQ25895 000: No Input 001: USB Host SDP 010: USB CDP (1.5A) 011: USB DCP (3.25A) 100: Adjustable High Voltage DCP (MaxCharge) (1.5A) 101: Unknown Adapter (500mA) 110: Non-Standard Adapter (1A/2A/2.1A/2.4A) 111: OTG Note: Software current limit is reported in IINLIM register | |
6 | VBUS_STAT[1] | R | N/A | ||
5 | VBUS_STAT[0] | R | N/A | ||
4 | CHRG_STAT[1] | R | N/A | Charging Status 00 – Not Charging 01 – Pre-charge ( < VBATLOWV) 10 – Fast Charging 11 – Charge Termination Done | |
3 | CHRG_STAT[0] | R | N/A | ||
2 | PG_STAT | R | N/A | Power Good Status 0 – Not Power Good 1 – Power Good | |
1 | SDP_STAT | R | N/A | USB Input Status 0 – USB100 input is detected 1 – USB500 input is detected Note: This bit always read 1 when VBUS_STAT is not 001 | |
0 | VSYS_STAT | R | N/A | VSYS Regulation Status 0 – Not in VSYSMIN regulation (BAT > VSYSMIN) 1 – In VSYSMIN regulation (BAT < VSYSMIN) |