JAJSFD6C March 2015 – October 2022 BQ25895
PRODUCTION DATA
When PMID voltage rises above regulation target and exceeds VOTG_OVP, the device enters overvoltage protection which stops switching and pauses boost mode (OTG_CONFIG bit remains set) until OVP fault is removed. During the overvoltage, the fault register bit (BOOST_FAULT) is set high to indicate fault in boost operation. An INT is also asserted to the host.