JAJSFD6C March 2015 – October 2022 BQ25895
PRODUCTION DATA
If only battery is present and the voltage is above depletion threshold (VBAT_DPLZ), the BATFET turns on and connects battery to system. The REGN LDO stays off to minimize the quiescent current. The low RDS(ON) of BATFET and the low quiescent current on BAT minimize the conduction loss and maximize the battery run time. The device always monitors the discharge current through BATFET (Section 8.2.6.3). When the system is overloaded or shorted (IBAT > IBATFET_OCP), the device turns off BATFET immediately and set BATFET_DIS bit to indicate BATFET is disabled until the input source plugs in again or one of the methods describe in Section 8.2.10.2 is applied to re-enable BATFET.